General information

ctrlx.automation@boschrexroth.com

 

Support & Service

service@boschrexroth.com

+49 (0)9352 405060

 

Find the right contact for your request:

Contact Locator

ctrlX
SERVICES

Go back

SELMO Technology GmbH

SELMO stands for Sequential Logic Modelling and simplifies the implementation of PLC programming by providing the safest and most system-oriented description of processes. SELMO closes a gap in the engineering of machines by designing software.

As in mechanics and electrics, SELMOstudio is used to create a model that, like a drawing and circuit diagram, represents all the information for the implementation of software. When modelling, the sequence logic and assemblies are connected in a bit-controlled manner. The function of the sequence uniquely describes each state. From this model, an algorithm generates the error-free PLC code for the ctrlX AUTOMATION PLC App and HMI automatically. A program block or an entire structure based on the SELMO standard can be easily imported. SELMO controls every bit and makes it digitally visible – it is the logical choice for PLC programming.

Go back