Question? Ask iXi!

Go back

Paessler GmbH

Paessler Logo

The monitoring solution PRTG from Paessler GmbH for OT, IT and IoT can monitor all aspects of an OT infrastructure. It creates a central overview and alerts users in case of problems, facilitates error detection, and shortens or avoids downtimes. In addition, dashboards and reports can be created, data and alarms can be delivered as well via OPC UA to control systems such as SCADA or ctrlX OS.

All-in-one network monitoring tool

All aspects of an OT landscape can be monitored by the PRTG monitoring solution, including firewalls, switches, servers, software applications, PLCs or HMIs.

This includes ctrlX OS Devices like ctrlX CORE and other OT infrastructure, including devices connected to ctrlX OS Devices (via ctrlX Data Layer).

Integrating network monitor data and alarms into ctrlX OS

Paessler PRTG can integrate its data and alarms directly in ctrlX OS devices via the PRTG OPC UA Server.

Advantages

  • Standardized overview of the entire OT infrastructure
  • Visualization of OT infrastructure health in dashboards that include IT, OT, and IIoT elements
  • Creation of reports to document equipment availability and performance
  • Integration of monitoring alarms and data into ctrlX OS devices or third-party industrial control systems

Target Groups

  • Machine Builder
  • Machine Operator
  • System Integrator

Topology

To monitor ctrlX OS components or other OT devices, it´s possible to choose between three products of the Paessler PRTG family. PRTG Hosted Monitor is hosted in the cloud by Paessler. On-premises solutions include PRTG Network Monitor for mid-sized environments and PRTG Enterprise Monitor for very large environments with multiple plants or factories.

In addition, PRTG can be extended with PRTG OPC UA Server, which can be connected to PRTG and provide monitoring data and alarms in third-party systems.

 

About Paessler

Since 1997, Paessler GmbH has been providing monitoring solutions for businesses across all industries and all sizes, from SMB to large enterprises. Today, more than 500,000 users in over 170 countries rely on PRTG and other Paessler solutions to monitor their complex IT, OT and IoT infrastructures. Monitoring plays a vital part in reducing humankind's consumption of resources. The products of Paessler GmbH help customers to optimize their IT, OT and IoT infrastructures, and reduce their energy consumption or emissions – for our future and our environment.

Visit the website

Go back