Question? Ask iXi!

Go back

Neuron GmbH

Product logo neuron AUTOMATION from the company logi.cals

Neuron Automation is the solutions provider for functional safety, engineering tools, and runtimes. With more than 30 years of experience and a certified toolkit, the company enables safety projects to progress from concept to certification with a short time-to-market and within the agreed budget. Regardless of whether the toolbox, the underlying technology, or the associated services are chosen, Neuron Automation delivers comprehensive support.

Ultimate flexibility in engineering

In times of increasingly scarce resources, innovative technologies are indispensable.
Neuron Automation offers a new engineering concept that combines safe and non-safe applications as well as libraries in IEC languages and C/C++ within a consistent development environment.

Neuron Automation provides a pre-certified safety toolchain for the parallel programming of applications and safety functions. This supports the development of safety functions in accordance with SIL 3 as per IEC 61508, PLe as per ISO 13849 and ASIL C as per ISO 26262.

The combination with Neuron Automation's runtime systems enables fast, flexible and efficient implementation of functionally safe control applications.

Runtimes – Flexible & highly scalable

The runtime system variants from Neuron Automation enable an easily integrated and flexible soft PLC.

On this basis, solutions can be realized that range from simple applications on low-cost microcontrollers to PLC networks that process millions of data points in real time. Cloud-based and virtual programmable logic controllers are also part of the solution portfolio.

Safe Parameter Editor – Standalone or integrated

The Safe Parameter Editor from Neuron Automation is a pre-certified component for parameterizing safe devices. All common device description formats are supported.

Parameters are entered via a web-based interface, which can be operated either as a stand-alone PC application or integrated into customized engineering tools.

Secure parameter sets are packaged in a binary container that is transferred to the respective device. There, the content can be read out via an API and used to distribute the parameters.

Advantages

  • Collaborate resourcefully
  • Improve time to market
  • Optimize hardware scalability and portability
  • Increase code quality and reusability

Target Groups

  • Machine Builder
  • System Integrator

 

About Neuron Automation

Neuron Automation is a solution provider for functional safety, engineering tools and runtimes. Over 30 years of experience combined with a certified toolkit enables the realization of safety projects - from the initial idea to successful certification - with a short time-to-market and within the specified budget.

Whether through the modular construction kit, the technology used or supplementary services: Neuron Automation offers a comprehensive portfolio for demanding automation projects in the field of functional safety.

Visit the website

Go back