Question? Ask iXi!

Go back

logiccloud AG

logiccloud AG Logo

logiccloud offers an SDA platform that meets the demands of an increasingly digitalized and connected world. The solutions help companies implement their automation tasks efficiently, reduce their costs, and maximize the flexibility of their automation processes – even with limited skilled resources.
The SDA platform  enables the complete virtualization of control and regulation systems and offers a future-oriented alternative to traditional, costly PLC hardware solutions.

Building a Modern Automation App in just three Steps

logiccloud provides all the tools required to create and run cutting-edge automation apps:

  • Powerful IEC 61131-3 PLC – reliable, based on standards
  • Fully Integrated HTML5 Visualization – modern, responsive interfaces out of the box
  • Seamless Connectivity – a wide range of interfaces to bridge OT, IT, databases, and cloud applications

Building, Connecting, and Scaling Automation Apps – All in One Platform

With the free logiccloud IDE, automation apps can be created, tested, deployed, and monitored directly in the browser.

In three Steps to a logiccloud Automation App:

  • Develop and test the app within the logiccloud IDE
  • Install the required runtime apps from the ctrlX OS Store on the edge controller
  • Deploy and monitor the logiccloud automation app

logiccloud IDE –Browser-Based Engineering Platform

  • Develop in IEC 61131 Structured Text
  • Drag & Drop Designer for HTML5 visualizations
  • AI-based code generation
  • Test and Simulation without hardware
  • Project and source code management
  • User, role, and device management
  • License management

logiccloud HMI – The Future of Human-Machine Interaction

logiccloud HMI is a fully web-based, modern, and open solution for intuitive visualization and control. With no limit on the number of clients, it scales effortlessly to your needs. Whether on smartphones, tablets, or large industrial displays – logiccloud HMI automatically adapts to any device, delivering a seamless user experience everywhere.

Advantages

  • All on Board – All functions for modern automation, instantly available
  • Quick Start – Intuitive and designed for automation professionals
  • No Installation – Simply register and start right away, no local software required
  • Start for Free – Browser-based IDE, zero investment costs

Target Groups

  • Machine Builder
  • System Integrator

Topology

Logiccloud App – Ready to Connect

With its wide range of built-in interfaces, logiccloud Control ensures seamless integration between machines, IT systems, and cloud applications. This makes it the ideal choice for modern, connected automation projects.

Supported Communication Protocols:

  • CANopen, Modbus RTU & TCP – Proven communication standard for industrial networks
  • OPC UA Server & Client – Open and secure interoperability across systems
  • IO-Link (JSON) v1.0 – Easy integration of smart sensors and devices
  • Kafka & MQTT – Reliable and scalable messaging for IoT and IIoT solutions
  • Node-RED – Low-code environment for flexible data flows and automation logic
  • InfluxDB & SAP HANA – Direct connection to time-series and enterprise databases
  • Sparkplug & Tibber – Advanced protocols for energy, IIoT, and smart applications

 

About logiccloud

logiccloud, redifines industrial automation by replacing traditional PLC hardware with AI-powered, virtualized software solutions. logiccloud supports customers with scalable automation – seamlessly deployed across edge, data center, and cloud environments. By accelerating digital transformation, logiccloud helps customers to reduce operating costs, increase flexibility, and bring innovations to market faster than ever before.
With more than 100 years of expertise in automating industrial processes, logiccloud has  created an innovative software-defined automation platform that replaces traditional hardware controllers. The solution addresses the industry-wide skills shortage and leverages artificial intelligence to efficiently meet increasing demands for automation tasks and maximize productivity.

Visit the website

Go back