General information

ctrlx.automation@boschrexroth.com

 

Support & Service

service@boschrexroth.com

+49 (0)9352 405060

 

Find the right contact for your request:

Contact Locator

ctrlX
SERVICES

Go back

HD Vision Systems GmbH

HD Vision Systems supports manufacturing companies in all questions of Machine Vision. With their unique light field-based technology, HD Vision Systems offers customers a fast and easy access to automation: The light field allows to reliably detect complex and shiny surfaces or fiber composite materials. Its flexible system is highly adaptable, even for small quantities.

HD Vision Systems light field sensor LumiScanX comes together with a vision controller mounted on the edge. The system can then be used flexibly for various applications: In addition to creating high-precision RGB-D point clouds of captured objects and object detection, LumiScanX also offers accurate object localization. This information is transferred to ctrlX AUTOMATION to carry out further processes.

Go back