Question? Ask iXi!

Go back

HD Vision Systems GmbH

Logo of the company HD Vision Systems

HD Vision Systems offers products that solve complex machine vision tasks such as image acquisition, object detection, and quality inspection. The software supports Ethernet-enabled GenICam standard compliant cameras. All can be easily integrated into the ctrlX OS Ecosystem via the control platform ctrlX CORE and controlled via the ctrlX Data Layer.

Shape detection

This allows the detection of specific shapes of components on the production line.

Data scanning

The application can be used to read product information such as bar codes or Data Matrix.

Quality inspection

Product defects, such as scratches, can be detected with the help of the solution.

Advantages

  • Seamless connection to every camera that supports GenICam technology
  • Quick and easy access to raw data
  • Significant improvement in the efficiency of the image recognition processes, thanks to the use of the cutting-edge machine learning techniques
  • Seamless data exchange with the other HD Vision apps
  • Time savings through full process automation

Target Groups

  • Machine Builder
  • Machine Operator
  • System Integrator

Topology

The applications support all Ethernet-enabled GenICam standard compliant cameras.


Three of them: LumiScan Cam Driver, LumiScan Calibration and LumiScan AI Object Matching run on the ctrlX CORE and are set up and controlled through the ctrlX Data Layer. This provides easy access to the raw data and allows the adjustment of basic settings such as exposure time or pixel format.

 

About HD Vision Systems

HD Vision Systems supports manufacturing companies in all aspects of Machine Vision. With its unique light field-based technology, their systems offer customers fast and easy access to automation: the light field makes it possible to reliably detect complex and shiny surfaces or fibre composites. The flexible systems consisting of sensor and software are also highly adaptable for small quantities. Each vision solution from HD Vision Systems is supplied together with a vision controller mounted on the edge. The system can then be used flexibly for various applications. In addition to generating high-precision RGB-D point clouds of detected objects and object recognition, they also provide accurate object localization and inspection.

Visit the website

 

SCADA App

LumiScan AI Object Matching
An application for ctrlX OS for better shape detection and quality inspection

ctrlX OS Store

 

SCADA App

LumiScan Cam Driver
An application for ctrlX OS to capture images

ctrlX OS Store

 

SCADA App

LumiScan Calibration
An application for ctrlX OS that converts pixels into real-world coordinates

ctrlX OS Store

 

SCADA App

LumiScan Training Framework
An application for Windows/Linux to train and retrain neural networks

ctrlX OS Store

 

SCADA App

LumiScan Annotation Framework
The powerful software for annotating searched objects in images

ctrlX OS Store

 

Go back