Question? Ask iXi!

Go back

AUNOVIS GmbH

AUNOVIS GmbH Logo

AUNOVIS has over 25 years' experience developing custom intelligent software for industry. Its solutions are future-proof, compliant and sustainable. With Q!ConnectorKNX, AUNOVIS adds an application for building automation to the ctrlX OS Ecosystem.

Optimization of energy consumption

In a production facility with fluctuating capacity, systems such as air conditioning, heating and ventilation can be dynamically adjusted. When a production line is not running at full capacity, energy consumption is optimized accordingly, resulting in significant energy cost savings.

Predictive Maintenance

Transparent databases allow environmental conditions such as temperature and humidity to be monitored and controlled. Ideal conditions have a positive effect on machine life and performance. This reduces maintenance costs and increases machine availability.

Load Management

High energy-consuming production can cause expensive peak loads. By combining building and production data, the system can reduce production at times of high energy demand to avoid peak loads.

Advantages

  • Basis for extended energy management of production and building technology (Energy Efficiency Act, ISO 50001)
  • Open communication standard KNX
  • Easy integration of KNX Telegram into the ctrlX Data Layer
  • No coding skills required

Target Groups

  • Machine Builder
  • Machine Operator
  • System Integrator

Topology

The Q!ConnectorKNX app is installed on the ctrlX OS device. Through a TCP/IP connection to the KNX IP interface, the KNX bus is connected to the devices attached to it. The Q!ConnectorKNX can exchange data bidirectionally between the KNX bus and the ctrlX Data Layer.

 

About AUNOVIS

AUNOVIS GmbH is a company founded in 1999 for the development of customized software solutions for digitalization and Industry 4.0.

AUNOVIS supports customers in their digital transformation, optimizes processes, enables the connection of people, machines and systems and integrates innovative technologies into industrial environments.

AUNOVIS Q! is a range of pre-configured software solutions, specifically developed for the requirements of industry, for the fast and efficient implementation of Smart Factory concepts.

Visit the website

Go back