ifm electronic gmbh
![ctrlX World Blue colored image showing stylized earth. ctrlX World is the partner ecosystem of the automation solution ctrlX AUTOMATION.](assets/images/5/DC-AE_ctrlX_World_Header_02-839e3c74.jpg)
Since its foundation in 1969 the ifm group has developed, produced and sold sensors, controllers, software and systems for industrial automation worldwide. Therefore, the company is the ideal partner when it comes to pioneering automation and digitisation technology.
To integrate intelligent IO-Link sensors from ifm, the ctrlX CORE control is the perfect platform due to its open architecture. With the help of the innovative IO-Link master with EtherCAT and IoT interface, the process data, parameters and diagnostic information of the sensors can be transferred to the ctrlX CORE. The moneo software solution is a perfect complement to ctrlX WORKS and supports set-up as well as visualizing the added value of IO-Link.
![ifm Logo of the company ifm](assets/images/0/DC-AE_ctrlXWORLD_Partner_Logo_IFM_1200x675-2eae55d8.png)
Visit ctrlX AUTOMATION Community: