Permission-Ident | Description |
---|---|
TASKLIB_SETUP | Modify task priorities - Allows to start and stop tasks, to modify task priorities and to wait for events. |
TASKLIB_TASKEXECUTE | Modify task triggers - Allows to modify task triggers. |
TASKLIB_TASKEXECUTE | Use task viewer - Allows to use the task viewer. |
Function | Server version | Permission-Ident |
---|---|---|
mlpiTaskWaitForEvent | 1.0.0.0 | "TASKLIB_SETUP" |
mlpiTaskSetSystemPriority | 1.0.0.0 | "TASKLIB_SETUP" |
mlpiTaskGetSystemPriority | 1.0.0.0 | "TASKLIB_SETUP" |
mlpiTaskSetCurrentPriority | 1.0.0.0 | "TASKLIB_SETUP" |
mlpiTaskGetCurrentPriority | 1.0.0.0 | "TASKLIB_SETUP" |
mlpiTaskSetTriggerSetup | 1.0.0.0 | "TASKLIB_SETUP" |
mlpiTaskGetTriggerSetup | 1.0.0.0 | "TASKLIB_SETUP" |
mlpiTaskSetTrigger | 1.0.0.0 | "TASKLIB_SETUP" |
mlpiTaskGetTrigger | 1.0.0.0 | "TASKLIB_SETUP" |
mlpiTaskViewerStart | 1.0.0.0 | "TASKLIB_TASKVIEWER" |
mlpiTaskViewerStop | 1.0.0.0 | "TASKLIB_TASKVIEWER" |
mlpiTaskViewerAddItem | 1.0.0.0 | "TASKLIB_TASKVIEWER" |
mlpiTaskViewerTaskStart | 1.5.0.0 | "TASKLIB_TASKVIEWER" |
mlpiTaskViewerTaskStop | 1.5.0.0 | "TASKLIB_TASKVIEWER" |
mlpiTaskViewerGetState | 1.14.0.0 | "TASKLIB_TASKVIEWER" |
mlpiTaskExecuteFile | 1.12.0.0 | "TASKLIB_TASKEXECUTE" |
mlpiTaskExecuteGetStatus | 1.12.0.0 | "TASKLIB_TASKEXECUTE" |
mlpiTaskExecuteGetActive | 1.12.0.0 | "TASKLIB_TASKEXECUTE" |
mlpiTaskExecuteKill | 1.12.0.0 | "TASKLIB_TASKEXECUTE" |
mlpiTaskExecuteGetName | 1.12.0.0 | "TASKLIB_TASKEXECUTE" |
Old permission | new Permission |
---|---|
MLPI_TASKLIB_PERMISSION_ALWAYS | IMPLICIT |
MLPI_TASKLIB_PERMISSION_EVENT_SINK | TASKLIB_SETUP |
MLPI_TASKLIB_PERMISSION_TASK_SETUP | TASKLIB_SETUP |
MLPI_TASKLIB_PERMISSION_TASKVIEWER_USE | TASKLIB_TASKVIEWER |
MLPI_TASKLIB_PERMISSION_TASKTRIGGER | TASKLIB_SETUP |
MLPI_TASKLIB_PERMISSION_TASKEXECUTION | TASKLIB_TASKEXECUTE |
MLPI_TASKLIB_PERMISSION_TASKEXECUTION_INFO | TASKLIB_TASKEXECUTE |