Permission-Ident | Description |
---|---|
SYSTEM_CLEANUP | Factory reset - Allows to perform a facotry reset of the device. |
SYSTEM_SETUP | Configure system settings - Allows to configure system settings e.g. IP address, date and time etc. and reboot the device. |
SYSTEM_STATUS | View system settings and status - Allows to view system settings and status e.g. IP address, date and time, system temperature, CPU load etc. |
SYSTEM_TRANSMISSIONCLIENT | Use the device as TFTP client - Allows to use the device as TFTP client, e.g. for IndraDrive firmware update. |
Function | Server version | Permission-Ident |
---|---|---|
mlpiSystemGetVersionInfo | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetLanguage | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemSetLanguage | 1.0.0.0 | "SYSTEM_SETUP" |
mlpiSystemGetName | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemSetName | 1.0.0.0 | "SYSTEM_SETUP" |
mlpiSystemGetIpAddress | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemSetIpAddress | 1.0.0.0 | "SYSTEM_SETUP" |
mlpiSystemGetSubnetMask | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemSetSubnetMask | 1.0.0.0 | "SYSTEM_SETUP" |
mlpiSystemGetGateway | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemSetGateway | 1.0.0.0 | "SYSTEM_SETUP" |
mlpiSystemGetCurrentMode | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemSetTargetMode | 1.0.0.0 | "SYSTEM_SETUP" |
mlpiSystemGetTemperature | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetTemperatureMax | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetCpuLoad | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetCpuLoadMax | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetOperationHours | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetDateAndTimeUtc | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemSetDateAndTimeUtc | 1.0.0.0 | "SYSTEM_SETUP" |
mlpiSystemGetSerialNumber | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetHardwareDetails | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetLocalBusConfiguration | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetFunctionModulBusConfiguration | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetFunctionModuleHardwareDetails | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetMacAddress | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetMemoryInfo | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetSpecialPath | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetSpecialPathInfo | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemClearError | 1.0.0.0 | "SYSTEM_SETUP" |
mlpiSystemReboot | 1.0.0.0 | "SYSTEM_SETUP" |
mlpiSystemCleanup | 1.0.0.0 | "SYSTEM_CLEANUP" |
mlpiSystemGetDisplayedDiagnosis | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemSetDiagnosis | 1.0.0.0 | "SYSTEM_SETUP" |
mlpiSystemGetNewestDiagnosisIndex | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetOldestDiagnosisIndex | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetDiagnosisLog | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemConvertDiagnosisNumberToText | 1.0.0.0 | "SYSTEM_STATUS" |
mlpiSystemSetDateAndTimeUtcByNtp | 1.11.0.0 | "SYSTEM_SETUP" |
mlpiSystemGetRootPaths | 1.11.0.0 | "SYSTEM_STATUS" |
mlpiSystemStartTransmission | 1.14.0.0 | "SYSTEM_TRANSMISSIONCLIENT" |
mlpiSystemGetTransmissionStatus | 1.14.0.0 | "SYSTEM_TRANSMISSIONCLIENT" |
mlpiSystemGetTransmissionInfo | 1.14.0.0 | "SYSTEM_TRANSMISSIONCLIENT" |
mlpiSystemTftpSetTimeout | 1.14.0.0 | "SYSTEM_TRANSMISSIONCLIENT" |
mlpiSystemTftpGetTimeout | 1.14.0.0 | "SYSTEM_TRANSMISSIONCLIENT" |
mlpiSystemTftpSetRetransmitCount | 1.14.0.0 | "SYSTEM_TRANSMISSIONCLIENT" |
mlpiSystemTftpGetRetransmitCount | 1.14.0.0 | "SYSTEM_TRANSMISSIONCLIENT" |
mlpiSystemSetBootLed | 1.18.0.0 | "SYSTEM_SETUP" |
mlpiSystemClearBootLed | 1.18.0.0 | "SYSTEM_SETUP" |
mlpiSystemResetTemperature | 1.18.0.0 | "SYSTEM_STATUS" |
mlpiSystemResetCpuLoad | 1.18.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetLicenseInformation | 1.18.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetLimit | 1.24.0.0 | "SYSTEM_STATUS" |
mlpiSystemGetTargetId | 1.24.0.0 | "SYSTEM_STATUS" |
Old permission | new Permission |
---|---|
MLPI_SYSTEMLIB_PERMISSION_ALWAYS | IMPLICIT |
MLPI_SYSTEMLIB_PERMISSION_ENGINEERING_PORT | SYSTEM_SETUP |
MLPI_SYSTEMLIB_PERMISSION_TARGET_MODE | SYSTEM_SETUP |
MLPI_SYSTEMLIB_PERMISSION_LANGUAGE | SYSTEM_SETUP |
MLPI_SYSTEMLIB_PERMISSION_NAME | SYSTEM_SETUP |
MLPI_SYSTEMLIB_PERMISSION_DATE_AND_TIME | SYSTEM_SETUP |
MLPI_SYSTEMLIB_PERMISSION_CLEAR_ERROR | SYSTEM_SETUP |
MLPI_SYSTEMLIB_PERMISSION_REBOOT | SYSTEM_SETUP |
MLPI_SYSTEMLIB_PERMISSION_CLEANUP | SYSTEM_CLEANUP |
MLPI_SYSTEMLIB_PERMISSION_DEVICE_INFO | SYSTEM_STATUS |
MLPI_SYSTEMLIB_PERMISSION_DIAGNOSIS_INFO | SYSTEM_STATUS |
MLPI_SYSTEMLIB_PERMISSION_DIAGNOSIS | SYSTEM_SETUP |
MLPI_SYSTEMLIB_PERMISSION_TRANSMISSION | SYSTEM_TRANSMISSIONCLIENT |
MLPI_SYSTEMLIB_PERMISSION_LED_BT | SYSTEM_SETUP |