|
| Permission-Ident | Description |
|---|---|
| IO_INFO | Read inline and fieldbus master/slave lists and information - Allows to read inline and fieldbus master/slave lists and information. |
| IO_READ | Read input - Allows to read from inputs. |
| IO_UPDATE | Update I/Os - Allows to update I/Os. |
| IO_WRITE | Write output - Allows to write to outputs . |
| Function | Server version | Permission-Ident |
|---|---|---|
| mlpiIoReadFieldbusMasterList | 1.0.0.0 | "IO_INFO" |
| mlpiIoReadFieldbusMasterInfo | 1.0.0.0 | "IO_INFO" |
| mlpiIoReadFieldbusSlaveList | 1.0.0.0 | "IO_INFO" |
| mlpiIoReadFieldbusSlaveInfo | 1.0.0.0 | "IO_INFO" |
| mlpiIoReadFieldbusSlaveInfos | 1.0.0.0 | "IO_INFO" |
| mlpiIoUpdateFieldbusIo | 1.0.0.0 | "IO_UPDATE" |
| mlpiIoReadFieldbusIo... (21x) | 1.0.0.0 | "IO_READ" |
| mlpiIoWriteFieldbusIo... (21x) | 1.0.0.0 | "IO_WRITE" |
| Old permission | new Permission |
|---|---|
| MLPI_IOLIB_PERMISSION_ALWAYS | IMPLICIT |
| MLPI_IOLIB_PERMISSION_INFO | IO_INFO |
| MLPI_IOLIB_PERMISSION_UPDATE | IO_UPDATE |
| MLPI_IOLIB_PERMISSION_IO_READ | IO_READ |
| MLPI_IOLIB_PERMISSION_IO_WRITE | IO_WRITE |