Logic types
Namespace: EAL.EnumsAssembly: EAL (in EAL.dll) Version: 1.1.5.0 (1.1.5.0)
Syntax
C# |
---|
public enum LogicType |
Visual Basic |
---|
Public Enumeration LogicType |
Visual C++ |
---|
public enum class LogicType |
Members
Member name | Value | Description | |
---|---|---|---|
LOGIC_TYPE_BOOL | 0 | Boolean | |
LOGIC_TYPE_BIT | 1 | Bit | |
LOGIC_TYPE_BYTE | 2 | Byte | |
LOGIC_TYPE_WORD | 3 | Word | |
LOGIC_TYPE_DWORD | 4 | D word | |
LOGIC_TYPE_LWORD | 5 | L word | |
LOGIC_TYPE_SINT | 6 | S int | |
LOGIC_TYPE_INT | 7 | Int | |
LOGIC_TYPE_DINT | 8 | DINT | |
LOGIC_TYPE_LINT | 9 | LINT | |
LOGIC_TYPE_USINT | 10 | Unsigned int | |
LOGIC_TYPE_UINT | 11 | U int | |
LOGIC_TYPE_UDINT | 12 | UD int | |
LOGIC_TYPE_ULINT | 13 | UL int | |
LOGIC_TYPE_REAL | 14 | Real | |
LOGIC_TYPE_LREAL | 15 | L real | |
LOGIC_TYPE_STRING | 16 | String | |
LOGIC_TYPE_WSTRING | 17 | W string | |
LOGIC_TYPE_TIME | 18 | Time | |
LOGIC_TYPE_DATE | 19 | Date | |
LOGIC_TYPE_DATEANDTIME | 20 | Date and time | |
LOGIC_TYPE_TIMEOFDAY | 21 | Time of day | |
LOGIC_TYPE_POINTER | 22 | Pointer | |
LOGIC_TYPE_REFERENCE | 23 | Reference | |
LOGIC_TYPE_SUBRANGE | 24 | Subrange | |
LOGIC_TYPE_ENUM | 25 | Enum | |
LOGIC_TYPE_ARRAY | 26 | Array | |
LOGIC_TYPE_PARAMS | 27 | Params | |
LOGIC_TYPE_USERDEF | 28 | User def | |
LOGIC_TYPE_NONE | 29 | None | |
LOGIC_TYPE_ANY | 30 | Any | |
LOGIC_TYPE_ANYBIT | 31 | Any bit | |
LOGIC_TYPE_ANYDATE | 32 | Any date | |
LOGIC_TYPE_ANYINT | 33 | Any int | |
LOGIC_TYPE_ANYNUM | 34 | Any num | |
LOGIC_TYPE_ANYREAL | 35 | Any real | |
LOGIC_TYPE_LAZY | 36 | Lazy | |
LOGIC_TYPE_LTIME | 37 | L time | |
LOGIC_TYPE_BITCONST | 38 | Bit const | |
LOGIC_TYPE_MAX_TYPE | 39 | Max type | |
LOGIC_TYPE_UNSUPPORTED | 255 | Unsupported |