Waits untill queue completes
Namespace: EAL.EALConnectionAssembly: EAL (in EAL.dll) Version: 1.1.5.0 (1.1.5.0)
Syntax
C# |
---|
public void WaitUntilQueueComplete() |
Visual Basic |
---|
Public Sub WaitUntilQueueComplete |
Visual C++ |
---|
public: virtual void WaitUntilQueueComplete() sealed |
Implements
IEALConnection..::..WaitUntilQueueComplete()()()()
Remarks
This method is useful in the asynchronous method only.
Examples
![]() | |
---|---|
private void Sample() { using (IEALConnection ealConnection = new EALConnection(true)) // Asynchronous flag is true { ealConnection.Connect("192.168.0.10");; IAxis axis = ealConnection.Motion.Axes[0]; // Gets axis axis.Movement.Power(false); // Powers-off task will be added to the queue axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activate parameterisation mode task will be added to queue ealConnection.Initialize(); // Initializes the axis axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activate Operating mode task will be added to queue axis.Movement.Power(true); // Powers-on task will be added to queue. axis.Movement.MoveVelocity(500, 100, 100, 0); // Runs axis in 500 rpm task will be added to the queue ealConnection.WaitUntilQueueComplete(); // Wait untill all tasks in the queue completes Thread.Sleep(1000); // Thread sleeps for one second double actualVelocity = axis.GetActualVelocity(); // actualVelocity will be 500 } } |