Reads maximum value of the given parameter idn
Namespace: EAL.Interfaces.ParameterAssembly: EAL (in EAL.dll) Version: 1.1.5.0 (1.1.5.0)
Syntax
C# |
---|
Object ReadMaximum( string idn ) |
Visual Basic |
---|
Function ReadMaximum ( idn As String ) As Object |
Visual C++ |
---|
Object^ ReadMaximum( String^ idn ) |
Parameters
- idn
- Type: System..::..String
Parameter idn to read maximum value
Return Value
Type: ObjectMaximum value of the given parameter
Examples
Synchronous method
Asynchronous method
![]() | |
---|---|
private static void Sample() { using (IEALConnection ealConnection = new EALConnection()) // Creates axis object with synchronous execution method. { // Connects to the real drive ealConnection.Connect("192.168.0.10");; // Reads the maximum value of the S-0-0036 parameter. Read method is always synchronous object maximumObj = axis.Parameter.ReadMaximum("S-0-0036"); // Parses the value actual data type double maximumVlaue = (double)maximumObj; // Display maximum value Console.WriteLine("Maximum value of S-0-0036 parameter is {0}", maximumVlaue); } } |
![]() | |
---|---|
private static void Sample() { using (IEALConnection ealConnection = new EALConnection()) // Creates axis object with asynchronous execution method. { // Connect to the real drive task will be added to the queue ealConnection.Connect("192.168.0.10");; // Waits untill all task in the queue gets executed ealConnection.WaitUntilQueueComplete(); // Reads the maximum value of the S-0-0036 parameter. Read method is always synchronous object maximumObj = axis.Parameter.ReadMaximum("S-0-0036"); // Parses the value actual data type double maximumVlaue = (double)maximumObj; // Display maximum value Console.WriteLine("Maximum value of S-0-0036 parameter is {0}", maximumVlaue); } } |