Gets configured axes
Namespace: EAL.Interfaces.MotionAssembly: EAL (in EAL.dll) Version: 1.1.5.0 (1.1.5.0)
Syntax
C# |
---|
Array GetConfiguredAxes() |
Visual Basic |
---|
Function GetConfiguredAxes As Array |
Visual C++ |
---|
Array^ GetConfiguredAxes() |
Return Value
Type: ArrayArray of axis.
Examples
Synchronous
Asynchronous method
![]() | |
---|---|
private void Sample() { using (IEALConnection ealConnection = new EALConnection()) { ealConnection.Connect("192.168.0.10");; // Establishes connection // Gets axis Array axes = ealConnection.Motion.GetConfiguredAxes(); IAxis axis = (IAxis)axes.GetValue(0); axis.Movement.Power(false); // Powers-off axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activates parameterisation mode ealConnection.Initialize(); // Initializes the axis axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activates Operating mode axis.Movement.Power(true); // Powers-on task will be added to queue. axis.Movement.MoveVelocity(500, 100, 100, 0); // Runs axis in 500 rpm ealConnection.WaitUntilQueueComplete(); // Wait untill all tasks in the queue completes Thread.Sleep(1000); // Thread sleeps for one second double actualVelocity = axis.GetActualVelocity(); // actualVelocity will be 500 } } |
![]() | |
---|---|
private void Sample() { using (IEALConnection ealConnection = new EALConnection(true)) // Asynchronous flag is true { ealConnection.Connect("192.168.0.10");; // Eastablishes connection // Gets axis Array axes = ealConnection.Motion.GetConfiguredAxes(); IAxis axis = (IAxis)axes.GetValue(0); axis.Movement.Power(false); // Powers-off task will be added to the queue axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activate parameterisation mode will be added to queue ealConnection.Initialize(); // Initializes the axis axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activate Operating mode will be added to queue axis.Movement.Power(true); // Powers-on task will be added to queue. axis.Movement.MoveVelocity(500, 100, 100, 0); // Runs axis in 500 rpm task will be added to the queue ealConnection.WaitUntilQueueComplete(); // Wait untill all tasks in the queue completes Thread.Sleep(1000); // Thread sleeps for one second double actualVelocity = axis.GetActualVelocity(); // actualVelocity will be 500 } } |