Disconnects from the drive.
Namespace: EAL.EALConnectionAssembly: EAL (in EAL.dll) Version: 1.1.5.0 (1.1.5.0)
Syntax
C# |
---|
public void Disconnect() |
Visual Basic |
---|
Public Sub Disconnect |
Visual C++ |
---|
public: virtual void Disconnect() sealed |
Implements
IEALConnection..::..Disconnect()()()()
Examples
Synchronous method
Asynchronous method
![]() | |
---|---|
private static void Sample() { IEALConnection ealConnection = new EALConnection(); try { ealConnection.Connect("192.168.0.10", false, 10000, 2000, 500); // Eatablishes connection, with give least time, given busy timeout and with given max delay IAxis axis = ealConnection.Motion.Axes[0]; // Gets axis axis.Movement.Power(false); // Powers-off axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activates parameterisation mode ealConnection.Initialize(); // Initializes the axis axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activates Operating mode axis.Movement.Power(true); // Powers on axis.Movement.Home(); // Executes Homing axis.Movement.MoveAbsolute(10000, 400, 100, 100, 0); // Moves the axis to position 10000 axis.Movement.Wait(100000); // Waits until last movement command completes } finally { ealConnection.Disconnect(); // Disconnects } } |
![]() | |
---|---|
private static void Sample() { IEALConnection ealConnection = new EALConnection(true); try { ealConnection.Connect("192.168.0.10", false, 10000, 2000, 500); // Eatablishes connection, with give least time, given busy timeout and with given max delay // task will be added to queue IAxis axis = ealConnection.Motion.Axes[0]; // Gets axis axis.Movement.Power(false); // Powers-off task will be added to the queue axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE_PARAMETERIZATION); // Activate parameterisation mode task will be added to queue ealConnection.Initialize(); // Initialize the axis task will be added to queue axis.SetCondition(AxisCondition.AXIS_CONDITION_ACTIVE); // Activate Operating mode task will be added to queue axis.Movement.Power(true); // Powers on task will be added to queue. axis.Movement.Home(); // Homing task will be added to queue. axis.Movement.MoveAbsolute(10000, 400, 100, 100, 0); // Moves the axis to position 10000 // task will be added to queue. axis.Movement.Wait(100000); // Waits until last movement command completes // task will be added to queue. } finally { ealConnection.Disconnect(); // Disconnect task will be added to queue ealConnection.WaitUntilQueueComplete(); // Now it will wait untill all are executed. } } |