Bosch Rexroth. The Drive & Control Company.
Have a question? Get fast assistance for this GoTo Solution!

XLean Flow Rack


GoTo Solutions - Flow Rack

Contact your distributor for order inquiries

Locate distributor

Order components through the Rexroth eShop

Aluminum Framing Resource Center

Customize it in MTpro

Find out how!
Material No. Material Description Parameter Quantity Length Total Profile Length (mm)

3842352061

HINGED FOOT D44 M12; L=85MM 6    

3842517058

CAP 45X45 / 45X45L ESD; BLACK 4    

3842523442

CAP 45X45 / 45X45L BLACK; WITH HOLE 6    

3842523561

BRACKET 45/45 WITH FASTENING SCREW ESD; N10 20    

3842523570

BRACKET 45/90 WITH FASTENING SCREW ESD; N10 8    

3842536002

BRACKET 60X47X4   24    

3842536321

BEARING RING   6    

3842537657

MOUNT XLEAN 36    

3842993317

D28 ROUND TUBE L=1389MM 12 1389 16668

3842993737

STRUT PROFILE 45X45L LP=1510MM; Z=M12/- 2 1510 17594

3842993737

STRUT PROFILE 45X45L LP=682.5MM 4 683

3842993737

STRUT PROFILE 45X45L LP=1551MM; Z=M12/- 4 1551

3842993737

STRUT PROFILE 45X45L LP=1410MM 4 1410

3842993321

ROLLER SECTION D28 L=1455MM 36 1455 52380

3842538372

RAIL HOLDER WITHSTOP XLEAN   5    

3842537687

RAIL HOLDER WITHOUT STOP XLEAN   6    

*Contact distributor for customizable options