Bosch Rexroth. The Drive & Control Company.
Have a question? Get fast assistance for this GoTo Solution!

Lean Flow Rack


GoTo Solutions - Flow Rack

Contact your distributor for order inquiries

Locate distributor

Order components through the Rexroth eShop

Aluminum Framing Resource Center

Customize it in MTpro

Find out how!
Material No. Material Description Parameter Quantity Length Total Profile Length (mm)

3842517058

CAP 45X45 / 45X45L ESD; BLACK 4

3842523442

CAP 45X45 / 45X45L BLACK; WITH HOLE 6    

3842523561

BRACKET 45/45 WITH FASTENING S ESD; N10 20    

3842523570

BRACKET 45/90 WITH FASTENING S ESD; N10 8    

3842536002

BRACKET 60X47X4 18    

3842536321

BEARING RING 6    

3842541228

CASTER WHEEL WITH LOCK D125; SOLID RUBBER WHEEL 6    

3842993317

D28 ROUND TUBE L=889MM 9 889 8001

3842993737

STRUT PROFILE 45X45L LP=1334MM; Z=M12/- 4 1334 15186

3842993737

STRUT PROFILE 45X45L LP=682.5MM 4 683  

3842993737

STRUT PROFILE 45X45L LP=1410MM 2 1410

3842993737

STRUT PROFILE 45X45L LP=1293MM; Z=M12/- 2 1239

3842993737

STRUT PROFILE 45X45L LP=910MM 2 910

2911061913*

HEXAGON SCREW M12X35; ISO4017 6  

3842998387

CONVEYOR TRACK LEAN SLIDE RAIL ESD=0; TM=1455MM; G=0%; FM=GS; S=1; SF=0 2 1455 2910

3842532865

ROLLER D32 BLACK

3842532862

AXLE D4X31

3842532887

ROLLER CARRIER D32 L=300/50

3842535115

U-PROFILE 40X45 20X6070MM

3842537660

RAIL HOLDER 40X45 WITH STOP

3842537661

RAIL HOLDER 40X45 W/O STOP

3842998387

CONVEYOR TRACK LEAN SLIDE RAIL ESD=0; TM=1455MM; G=6%; FM=GS; S=1; SF=0 2 1455 5820

3842532865

ROLLER D32 BLACK

3842532862

AXLE D4X31

3842532887

ROLLER CARRIER D32 L=300/50

3842535115

U-PROFILE 40X45 20X6070MM

3842537660

RAIL HOLDER 40X45 WITH STOP

3842537661

RAIL HOLDER 40X45 W/O STOP

*Contact distributor for customizable options