Bosch Rexroth. The Drive & Control Company.
Have a question? Get fast assistance for this GoTo Solution!

Custom Workstation


GoTo Solutions - Custom Workstations

Contact your distributor for order inquiries

Locate distributor

Order components through the Rexroth eShop

Aluminum Framing Resource Center

Customize it in MTpro

Find out how!
Material No. Material Description Parameter Quantity Length Total Profile Length (mm)

3842146901

COVER PROFILE N10; H-PVC; BLACK; L=2000MM 2

3842352061

HINGED FOOT D44 M12; L=85MM 6    

3842500921

BOLT CONNECTOR D17 N10/N10; L=45MM 3

3842502674

CAP 45X45 / 45X45L BLACK 2

3842517058

CAP 45X45 / 45X45L ESD; BLACK 5

3842517164

INFORMATION BOARDS ISO US VERSION WITH 3 HOLES 1

3842521513

END PIECE 30X45 C   2

3842523442

CAP 45X45 / 45X45L BLACK; WITH HOLE 6

3842523558

BRACKET 45/45 ESD; N10 4

3842526564

CABLE BRACKET N10 5

3842530236

CORE SCREW S12X30-T50 8

3842532909

MULTIPLE-BLADE CONNECTOR GST 18I3 T-I3 1

3842535458

QUICK CONNECTOR N10; D17; 0ø 20

3842536321

BEARING RING   6

3842537323

MAINS CABLE USA/CDN; L=5000MM 1

3842537345

SYSTEM LAMP SL 78 ELECTRONIC USA/CDN 1

3842537558

CONNECTING CABLE* USA/CDN; L=3000MM 1

3842539882

SOCKET STRIP WITH TWO SOCKETS USA/CDN; SWITCHABLE OUTLET 1

3842546766

DYNAMIC TEXTILE SWIVEL WORK CHAIR H=460MM-610MM 1

3842993737

STRUT PROFILE 45X45L LP=900MM; B=DB17/DB17 1 900 19556

3842993737

STRUT PROFILE 45X45L LP=815MM; Z=M12/-; [C=DI; PS=77.5; DM=9.8; HT=45]; [C=DI; PS=792.5; DM=9.8; HT=45] 2 815

3842993737

STRUT PROFILE 45X45L LP=540MM; B=D17/- 1 540

3842993737

STRUT PROFILE 45X45L LP=1851MM; Z=M12/-; [A=DI; PS=77.5; DM=9.8; HT=45]; [A=DI; PS=792.5; DM=9.8; HT=45] 2 1851

3842993737

STRUT PROFILE 45X45L LP=900MM; A=DB17/DB17 3 900

3842993737

STRUT PROFILE 45X45L LP=505MM 4 505

3842993737

STRUT PROFILE 45X45L LP=516MM; D=-/D17 2 516

3842993737

STRUT PROFILE 45X45L LP=555MM; D=DB17/DB17 6 555

3842993737

STRUT PROFILE 45X45L LP=1851MM; Z=M12/- 2 1851

3842994979

RUBBER PROFILE FOOTREST L=820MM 2 820 1640

3842998155

MATERIAL SHELF BASIC ALU A=0; BE=855MM; TE=860MM 2

3842998216*

SUSPENSION DEVICE BP=; ATYP=; BU=MM 1

3842523598

PROFILE RAIL 30X45C 20X5600MM 1    

3842521510

SHUTTLE CLW-102 1    

3842521513

END PIECE 30X45C 2    

3842345081

COLLAR NUT M8 2    

3842521015

FLANGE-HEAD SCREW MLF-M8X20-10.9-VZ 2    

3842537861

MOUNTING BRACKET M8 P60-40 SET 1    

3842998250

TABLE TOP TPTyp=1; BTP=1000MM; TTP=555MM 1    

3842537861

BRACKET SET M8, P60 - P40 LE=4 2

*Contact distributor for customizable options